Set your location and language to prioritise localised information. Continue
White Glazed Facing Brick

White Glazed Facing Brick

Facing bricks manufactured by extruding a mixture of clays and water. After drying off the water added for the extrusion, the surface of the brick is coated with a metal oxide suspension to give the desired colour. This coat fuses onto the brick during baking to give a thin layer of glaze on the facing surface. A dip in a silicone compound of the bricks reduces their suction levels below 0.10 gr/cm2 minute.
Specification
  • Available sizes (mm): 240X115X50 / 215X102X65 / 230X110X76 / 230X70X76 / 290X90X50
Technical specification
  • Unique ref.Ladrillo-Caravista-Esmaltado-Blanco
  • Product familyLadrillo Caravista / Facing Brick
  • Product groupGlazed Facing Brick/Ladrillo Esmaltado
  • TypeObject (single object)
  • Date of publishing2019-08-01
  • Edition number1
  • Height (mm)50
  • Width (mm)240
  • Depth (mm)115
Related
  • Material mainCeramics
  • Material secondaryMasonry
  • Weight Net (Kg)1.5
Classification
  • BIMobject CategoryConstruction Materials - Masonry
  • IFC classificationWall
  • UNSPSC nameCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 19 13
  • OmniClass TitleFace Bricks
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls