Publish your products
English Flashed Klinker Facing Brick

English Flashed Klinker Facing Brick

Extruded klinker facing bricks fired at a higher temperature and in a reducing atmosphere, i.e: with little oxygen quantity. The iron compounds which are transformed into reddish colored ferric oxide in oxygen firing, become ferrous-ferric or ferrous oxides with a hazel-colored, brown, grey, black or ochre color depending on the quantity of oxygen. The controlled programming of the oxygen reduction combined with the right mixture produce a wide range of compositions to give each project a unique appearance with its own special sheen.
Specification
  • Available sizes (mm): 240X115X50
Technical specification
  • Unique ref.Ladrillo-Caravista-Flaseado-Ingles
  • Product familyLadrillo Caravista / Facing Brick
  • Product groupFlashed Facing Brick/Ladrillo Klinker Flaseado
  • TypeObject (single object)
  • Date of publishing2019-08-01
  • Edition number1
  • Height (mm)50
  • Width (mm)240
  • Depth (mm)115
Related
  • Material mainCeramics
  • Material secondaryMasonry
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.8
Classification
  • BIMobject CategoryConstruction Materials - Masonry
  • IFC classificationWall
  • UNSPSC nameCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 19 13
  • OmniClass TitleFace Bricks
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls