Publish your products
Manitowoc IDT0450A Indigo NXT Ice Cube Machine
Manitowoc IDT0450A Indigo NXT Ice Cube Machine
Manitowoc IDT0450A Indigo NXT Ice Cube Machine

    Manitowoc IDT0450A Indigo NXT Ice Cube Machine

    4.9 out of 5 stars4.9(9 reviews)

    EasyTouch Display, Programmable Ice Production, Easy to Clean Foodzone, and Intelligent Diagnostics.

    New levels of Performance: Showcasing an average of 12% lower energy consumption and a 23% reduction in condenser water usage. This translates into lower cost of ownership over the life of your machine.

    Dice Shaped Ice - Size 7/8" x 7/8" x 7/8".

    Storage Bin: Includes Sanitary Scoop & Holder, Stay-Up Insulated Ergonomic Door, Duratech Metal Finish, and Polyurethane Artic Blue Bin Liner.

    Stores Up To 532 lbs of Ice (measured 90% of the total volume in cu. ft x 33 lbs/ft3).

    As Featured on Amazon.com

    #Manitowoc #IceMachine #StainlessSteel #ProgrammableIceProduction

    Specification
    • Size:With D-570 Bin | Color:Dice
      Shipping Weight: 275 pounds
      Manufacturer: Manitowoc
      Item model number: IDT0450A-D570-B

    Technical specification
    • Unique ref.Manitowoc-IDT0450A-Indigo-NXT-Ice-Cube-Machine
    • Product familyIce Machine
    • Product groupProgrammable
    • TypeObject (single object)
    • Date of publishing2019-03-05
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • CSI MasterFormat 2014 Code11 46 83
    • CSI MasterFormat 2014 TitleIce Machines
    • OmniClass Number23-21 21 29
    • OmniClass TitleCommercial Ice Machines

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit