Publish your products
Manitowoc UYF0310A NEO Undercounter Ice Maker

Manitowoc UYF0310A NEO Undercounter Ice Maker

4.2 out of 5 stars4.2(5 reviews)

NEO is designed to provide ice right where you need it - within reach. Improvements in performance, intelligence, and convenience make your ice machine easy to own and less expensive to operate. NEO Undercounter Ice Maker, cube-style, air-cooled, self contained, 30"W x 28"D x 38-1/2", production capacity up to 290 lb/24 hours at 70°/50° (235 lb AHRI certified at 90°70°), 100 lb ice storage capacity, electronic controls, half dice size cubes, NSF, cULus, CE.

As Featured on Amazon.com

#Manitowoc #HalfDiceCubeIceMachine #StainlessSteel #UndercounterIceMachine

Specification
  • Product Dimensions: 28.5 x 30 x 38.5 inches
    Manufacturer: Manitowoc
    Item model number: UY-0310A

Technical specification
  • Unique ref.Manitowoc-UYF0310A-NEO-Undercounter-Ice-Maker
  • Product familyIce Machine
  • Product groupUndercounter
  • TypeObject (single object)
  • Date of publishing2019-03-05
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29
  • OmniClass TitleCommercial Ice Machines

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit