Publish your products
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
SAF 120A (L = 2 m) - pour portes en bois 120kg
    Mantion

    SAF 120A (L = 2 m) - pour portes en bois 120kg


    Capacity/Door: 120 kg
    Track: Aluminium
    Movement: Straight

    .


    Specification

    • Aluminium sliding system for interior applications, easy to install, with a top quality finish.

      AESTHETIC: the clip-on fascia entirely hides the systemSILENT: our new rollers have been designed and tested to offer and guarantee an unequaled rolling comfortCLEVER: Rollers equipped with a ball joint that improves the robustness of the system and adjusts to any mounting location defects

    Technical specification
    • Unique ref.MNT010008
    • Product familyPartition Wall Systems
    • Product groupSAF 120A (L = 2 m)
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainMetal
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Folding Walls
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit