Publish your products
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg
    Mantion
    Archived

    SAF 40 A-150 (L = 1,50 m) - pour portes en bois 40kg

    Capacity/Door : 40 kg

    Track : Aluminium

    Movement : Straight


    Specification
    • Complete set for 40 Kg doors comprising:

      - 1 gear SAF 40A (a damper closer M66 instead of the adjustable stop 11213)
      - 4 sliding angle plates 11013
      - 1 track 11108 in 1.50 m length + Buly® (spirit level)

    Technical specification
    • Unique ref.MNT010002
    • Product familyPartition Wall Systems
    • Product groupSAF 40A-150 (L = 1,50 m)
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainMetal
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Folding Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit