Publish your products
Access Control- Express gate access control gate 900
Manusa

Access Control- Express gate access control gate 900

Express Gate: Access control system with sliding panels

Express Gate consists of an elegant module that supports the sliding glass panels, the security photocells, the access control reader and Manusa´s exclusive system for secured panel opening.

Specification
  • ACCESS CONTROL SYSTEM EXPRESS GATE 900

    The automatic door entry system MANUSA Express Gate is bidirectional and with sliding panels in tempered safety glass 12mm thick. Glass heights between 1,040 and 1,700 mm and 900 mm free passage a standard. It enables rapid, safe and controlled people access into facilities of all kinds. The pass length of the unit is 900mm (the shortest in the market), with lateral stainless steel finish AISI 304 and top shelf on wood medium density panel (MD) in RAL color (chart available). Two modules (one master and one slave) are necessary to form an access control system.

    MANUSA three-phase motor group powered with a single-phase 230V/50Hz network, including a management system with inverter technology with voltage and frequency independent adjustment (VVVF). This management allows independence in the adjustment between speed and opening and closing force of the hidden panels.

    Regarding safety for users and security for the premises, the door entry systems  includes 10 photocells for completely supervision of the passageway to avoid people trapping while performing an antifraud control by monitoring the movement of users. Led indicators show the direction of the access and a break-out system opens the panels, either in a power failure or in signal reception form an alarm centre. The access control system allows a frequency of up to 40 people per minute (subdued this number to the speed of the validation management system integrated by the customer), and enables the adaptation of any validation or identification system. All access control signals are non-potential contacts.

    Manufactured according to the Standard 9001:1000 of quality management systems.

Technical specification
  • Unique ref.express_gate_900
  • Product familyACCESS CONTROL
  • Product groupSPEED LANE
  • TypeObject (single object)
  • Date of publishing2018-06-21
  • Edition number1
  • Width (mm)900
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit