Publish your products
Burglar resistance automatic sliding door RC2 , bi-parting door, without fixed leaves
Burglar resistance automatic sliding door RC2 , bi-parting door, without fixed leaves
    Manusa

    Burglar resistance automatic sliding door RC2 , bi-parting door, without fixed leaves

    Upgrade your security with the Burglar Resistance Automatic Door, offering advanced asset protection without requiring additional shutter-type closures. Designed to deter theft and vandalism, this security door is tested to resistance class RC2, meeting the standard UNE-EN 1627:2021. Integrated elements enhance security without compromising the sleek aesthetics of automatic sliding doors. With a modular design, it seamlessly adapts to various needs and projects.

    Specification
    • * Top and bottom guidance of the leaves with anti-leverage reinforcements that prevent them from being removed from the guides.

      * Motorized multipoint lock developed with Manusa technology.

      * Anti-leverage steel shield protects and encloses the high security cylinder.

      *Reinforced side edges of closure that prevent manipulation of the door leaves.

      *High-quality P4A laminated safety glass that fragments upon impact but does not break, preventing penetration.

      *Allows automatic or manual locking and unlocking from both the interior and exterior, protecting customers and employees from any incidents.

      *Contributes to energy efficiency by remaining closed when not in use, maintaining interior climate control.

      *Allows connectivity for management and remote control of the door through the Doorwifi application

    Technical specification
    • Unique ref.sliding-door-RC2-bi-parting-without-fixed-leaves
    • Product familyAutomatic door
    • Product groupSecurity Door
    • TypeObject (single object)
    • Date of publishing2024-05-15
    • Edition number1
    • Height (mm)3000
    • Width (mm)2870
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 19 11 13
    • OmniClass TitleSliding Door Gear
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit