Publish your products
Access Control -  Access control turnstile Spin Gate
Manusa

Access Control - Access control turnstile Spin Gate

 Spin Gate: rotary turnstile gate
The SpinGate is the optimum access control turnstile solution for premises where security and quality are essential.

Specification
  • SPIN GATE: full height rotor turnstile

    The Spin Gate is the optimum access control turnstile solution for premises where security and quality are essential.

    Main characteristics
    Hardiness and security.
    High comfort level for the user.
    High security level for the installation.
    Suitable for the access surveillance of people entering into offices, sport facilities, leisure areas, etc.
    Adaptable to other security systems or access controls already installed: fingerprint reader, biometric reader, face access control, digital fingerprint reader.
    Wide range of finishing.
    Adjustable to any architectonic project.
    Wide range of accessories

    .

Technical specification
  • Unique ref.spin_gate
  • Product familyACCESS CONTROL
  • Product groupFULL HEIGHT TURNSTILE
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Width (mm)755
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit