Publish your products
Transport Access Control - PAR 600 ticket gate
Manusa

Transport Access Control - PAR 600 ticket gate

PAR – Access control gates
Manusa’s automatic and reversible corridors (PAR) have been designed to carry out passenger access control and fare validation, with maximum security and speed for all kinds of public transport installations.

Specification
  • AUTOMATIC ACCESS CONTROL PAR 600 / TICKET GATE

    The automatic access control system MANUSA (PAR) or ticket gate to control the access to public transport infraestructures is bidirectional and with sliding panels in tempered safety glass 12mm thick. Glass heights between 1,040 and 1,700 mm and 600 mm free passage a standard. It enables rapid, safe and controlled people access, being a modular system easily integrable and adaptable into new facilities or in those already in use. The pass length of the unit is 2,200mm, with stainless steel finish AISI 304 (other finishes on request). Two modules (one master and one slave) are necessary to form an access control corridor.

    MANUSA three-phase asynchronous AC motor group (without maintenance) powered with a single-phase 230V/50Hz network, including a management system with inverter technology with voltage and frequency independent adjustment (VVVF). This management allows independence in the adjustment between speed and opening and closing force of the hidden panels, resulting in a reliable, low consumption and low maintenance system.

    Regarding safety for users and security for the premises, the corridor includes 19 photocells (allows up to 32) for completely supervision of the passageway to avoid people trapping while performing an antifraud control by monitoring the movement of users. Led indicators show the direction of the access and a break-out system opens the panels, either in a power failure or in signal reception form an alarm centre (to be used as an emergency exit). The corridor allows a frequency of up to 40 people per minute (subdued this number to the speed of the ticket validation management system integrated by the customer), and enables the adaptation of any ticket validation system. All access control signals for the PAR opening can be either via non-potential contacts or via RS485 communication (other systems on request). It has a wide connectivity "upstream" by connecting it to an Ethernet network that allows full remote control.

    Manufactured according to the Standard 9001:1000 of quality management systems.

Technical specification
  • Unique ref.ticket_gate_600
  • Product familyACCESS CONTROL
  • Product groupTicket gate PAR
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Width (mm)600
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit