Publish your products
Acoustic and decorative panel Mappywood PR (10mm hole)

Acoustic and decorative panel Mappywood PR (10mm hole)

MAPPYWOOD PR The family of perforated panels combines the beauty of wood with the precision of the holes on the MDF in the various cutting layouts. Our perforated panels are suitable for the decoration of walls and ceilings and thanks to the wide range of finishes we can offer essences in wood, laminates, melamine and lacquering directly on MDF. Any other customization in drilling is available on request. All the panels are available in Veneer finishes as well as Preconstituted Veneer, Melamine and Laminated.
Specification
  • SLAT SIZE • Standard length 2800 mm • Standard width: 192 mm Other dimensions on request PANEL SIZE • Standard length: 600 mm • Standard width: 600 mm, 1200 mm Other dimensions on request
Technical specification
  • Unique ref.mappywood-PR-10
  • Product familyAcoustic comfort and acoustic furniture for interior design
  • Product groupMappywood
  • TypeObject (single object)
  • Date of publishing2020-09-24
  • Edition number1
Related
  • Material mainWood
  • Material secondaryPolyester
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationBuilding Element
  • UNSPSC nameAcoustical insulation
  • UNSPSC code30141601
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 51 00
  • CSI MasterFormat 2014 TitleAcoustical Ceilings
  • OmniClass Number23-15 19 23 11 13
  • OmniClass TitleAcoustical Ceilings

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Morocco
New Zealand
Albania
Iran
Tunisia
Andorra
Israel
Austria
Jordan
Belarus
Kuwait
Belgium
Oman
Bosnia and Herzegovina
Qatar
Bulgaria
Saudi Arabia
Croatia
Syria
Cyprus
Türkiye
Czech Republic
United Arab Emirates
Denmark
Yemen
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit