Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
marbodal/products/53512d68-8c81-48d8-9073-b1cd096b6459
Home
Categories
Kitchen
Kitchen Cabinets
Parallel Kitchen
Unavailable in United States
Marbodal
Follow
Parallel Kitchen
4.0
(13 reviews)
Door Arkitekt Plus White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Showcase Parallel Kitchen
Technical specification
Technical specification
Unique ref.
Kitchen_Type01
Product family
Showcase
Product group
Parallel Kitchen
Type
Showcase (model)
Date of publishing
2018-07-20
Edition number
1
Height (mm)
2278
Links
Links
Product url
https://www.marbodal.se/kok/modern/arkitekt-plus-vit/
Installation instructions
http://www.marbodal.se/kok/produktfakta/
Product certification
http://www.marbodal.se/proffs/hallbarhetmiljo/
Technical description
http://www.marbodal.se/kok/produktfakta/
Related
Related
Material main
MDF
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furniture
UNSPSC name
Cabinets
UNSPSC code
30161801
OmniClass Number
23-21 19 15 33 11
OmniClass Title
Residential Kitchen Specialty Casework
Region availability
Europe
Sweden
Similar products
Wolf Home Products
Base Cabinet - Double Door, Two Drawer - 24" Deep
4.9
(
9
)
Download
Wolf Home Products
Wall Cabinet - Double Door with Shelves
5.0
(
11
)
Download
Wolf Home Products
Base Cabinet - Three Drawer - 24" Deep
4.5
(
8
)
Download
Wolf Home Products
Base Cabinet - Super Susan
4.2
(
11
)
Download
Wolf Home Products
Wall Cabinet - Single Door with Shelves
4.9
(
8
)
Download
Wolf Home Products
Base Cabinet - Single Door, One Drawer - 24" Deep
Download