An Azzam Vinyl fabric is an upholstery and an eco-leather fabric with a delicate structure resembling natural leather. The weight and the composition of this fabric allow it to withstand heavy mechanical and weather use. The Azzam Vinyl fabric goes perfectly with yacht, car and outdoor upholstery. This fabric is perfect for public places such as pubs, restaurants and hotels, too.
Basic technical date:
Composition face: 100% Vinyl
Composition backing: 100% Pes
Weight: 780 g/m2
Width: 137 cm +/- 1 cm
Test Martindale: 50 000 cycles
Region availability
Europe |
---|
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Macedonia (FYROM) |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |
Åland Islands |