Publish your products
QMark LFK Wall Heater
QMark LFK Wall Heater
QMark LFK Wall Heater

    QMark LFK Wall Heater

    Entryways and vestibules stay warm and cozy when you install this fan-forced heater. Its high-capacity heating power is ideal for basements and playrooms, too. The unit is easy to install, thanks to its simple 3-piece design and integrated thermostat. Its fan delay feature helps prolong the life of your heater, too.

    • Contemporary commercial-grade steel grille designed to provide a clean appearance and rugged use
    • Manual reset thermal overheat protector disconnects power in the event of accidental blockage
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • Integral double-pole thermostat allows for easy adjustment of room temperature to maintain desired comfort level
    • Positive OFF switch to assure heater will not operate if not needed
    • All units have a permanently lubricated enclosed fan motor, which creates long life, low maintenance, and distributes warmth throughout the area
    • Tamper-proof plug for thermostat hole

    IDEAL SPACES | Mechanical Rooms; Vestibules; Entrance Ways; Lobbies; Hallways; Hotel Stairwells; Restaurants;Conference Rooms; Medical Offices; Basements; Living/Family Rooms

    Specification
    • COLOR| White

      TEMP RANGE | 40-90F

      CFM | 100

      GRILLE | 19-5/16″ H x 15-3/4″ W x 1-1/4″ D

      BACK BOX | 18-1/4 H x 14-3/8 W x 3-7/8 D

    Technical specification
    • Unique ref.commercial-fan-forced-wall-heater-lfk-series
    • Product familyUnit Heaters
    • Product groupQMark
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit