Publish your products
QMark RCC Cove Heaters

QMark RCC Cove Heaters

RCC - Typical uses are day care centers, apartments, bathrooms, bedrooms, living rooms, kitchens, and foyers.

FEATURES:
  • Type RCC Series Cove Heaters can fulfill the requirements of virtually any type residential or commercial heating situation. Individual room control, ease of installation and out of the way mounting make it equally desirable for total or supplemental comfort heating. Typical uses are day care centers, apartments, bathrooms, bedrooms, living rooms, kitchens, and foyers.
  • DUAL FUNCTION HEATING: In addition to radiant heat, the RCC Series uses part of its energy to heat air passing behind and over the heater by convection flow, thus helping to “mix” the air in the room and achieving balanced heating throughout.
  • INDIVIDUAL ROOM CONTROL - The finite control available with electric heat permits individual room or zone control for greater economy, why heat the entire house when you are using only one or two rooms? This applies equally well for whole house heating or supplemental heating.
  • NEW EXTRUSION DESIGN: The extruded aluminum front panel is coated with high temperature textured paint radiating a majority of its heat energy from the front surface. The remaining energy is “wiped off” by a convection flow behind and over the top of the heater which circulates warm air into the room.
  • CONVENIENT WALL MOUNTING - NEAR CEILING - The RCC cover heater mounts on any wall surface, near the ceiling where its dual function heating can be fully utilized. Radiant heat energy is directed downward, warming people and objects near the floor, as well as the floor itself. Room air gains heat from these objects and rises toward the ceiling. The back side of the cove heater acts as a convector heater, pulling the cooler air from the floor area, behind and over the heater, thus helping to circulate and mix the air in the room until it reaches an equilibrium temperature. The out-of-the-way mounting also permits complete freedom of furniture placement in a room, because the heaters will not be subjected to blockage, which reduces the efficiency of floor or low-wall mounted heaters.
Technical specification
  • Unique ref.marley-027
  • Product familyUnit Heaters
  • Product groupQMark
  • TypeObject (single object)
  • Date of publishing2014-03-10
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Heaters

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit