Publish your products
High Velocity 2 (HV2) Air Curtain, Indirect Fired Gas

High Velocity 2 (HV2) Air Curtain, Indirect Fired Gas

High Velocity 2 (HV2)

The HV (High Velocity) series features 1 horsepower motor(s) that is strong enough for many industrial applications. It is capable of separating environments and protecting openings with significant wind loads up to 12 ft. high and the standard color is Titanium Silver and heated options are available.

Technical specification
  • Unique ref.hv2-air-curtain-indirect-fired-gas
  • Product familyAir Curtains
  • Product groupHV2 (High Velocity 2) Series
  • TypeObject (single object)
  • Date of publishing2024-03-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Curtains
  • IFC classificationAir Terminal
  • ETIM CodeEC011749
  • ETIM NameGas fired air curtain
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11 11
  • OmniClass TitleHeated Air Curtains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit