Publish your products
Marvin Awaken Skylight Venting Window
Marvin Awaken Skylight Venting Window
Marvin Awaken Skylight Venting Window
    Marvin
    Archived

    Marvin Awaken Skylight Venting Window

    3.7 out of 5 stars3.7(6 reviews)

    The Marvin Awaken Skylight was built to harness light and air in new ways and is now available in select markets. This smart skylight window is the first to offer built in, tunable lighting that mimics the ideal color temperature of natural light to provide the right light at the right time. It’s unique, connected features make it easy to live better.

    Specification
    • FEATURES OF MARVIN AWAKEN SKYLIGHT

      • Skylights open on all four sides for faster and more efficient air circulation
      • Hidden perimeter screen keeps insects and debris out without obscuring the view
      • Dimmable LED lights tunable from 2200k (comparable to light at sunrise/sunset) to 5500k (comparable to the sun at noon)
      • Integrated room-darkening or light filtering shades available
      • Lighting, venting, and shades can be operated with a wall switch, app, or smart home systems like Amazon Alexa, Google Assistant, and Samsung SmartThings
      • Integrated sensors close the skylight when rain is detected
      • Indoor air quality sensors will send you an alert when changes in VOCs are detected
      • Largest operating skylights on the market
    Technical specification
    • Unique ref.marvin-awaken-skylight-vent-window
    • Product familySkylight
    • Product groupVenting
    • TypeBuilding Materials
    • Date of publishing2022-05-05
    • Edition number1
    Related
    • Material mainFibreglass reinforced polymer composite
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Skylights
    • IFC classificationWindow
    • UNSPSC nameVented skylights
    • UNSPSC code30171802
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit