The Essential Single Hung window mimics the classic, simple design of the Essential Double Hung, but with a fixed top sash that doesn’t open. Ideal for hard-to-reach areas where the top sash would be difficult to operate, the Essential Single Hung window is finished with strong, durable fiberglass to the exterior and interior, making it virtually maintenance-free. Streamlined options offer just the right level of customization.
Features: Available in sizes as large as 4 feet wide and 6 1/2 feet high; Durable and low-maintenance material to the interior and exterior; Low-profile, easy-to-operate locking mechanism; Insert replacement option is available to fit seamlessly into existing window openings; Unique wash mode on operable panels allows cleaning of both sides of glass from indoors.
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |