Selecting the location and language will prioritise localised information. Continue
Marvin Skycove Window
Marvin

Marvin Skycove Window

Marvin Skycove®, available in select markets, is a glass structure that projects into the open air. It creates a smart extension of usable space, opens a room to panoramic views, and ushers in restorative light from four directions. Skycove creates an intimate nook to escape, relax, and rejuvenate, yet its seat is large enough for several people to gather, engage, and share.

Specification
  • Features of Skycove

    • Adds up to 20 square feet of usable space
    • Available in four sizes: 101” x 86”, 101” x 70”, 78” x 86”, and 78” x 70”
    • 4° slope on top glass and flush glazing sheds debris and prevents pooling
    • Narrow 2 7/8” sightlines provide expansive, unobstructed views
    • Insulated seat cavity provides improved thermal performance for comfort in all temperatures
    • Steel structure allows the strength to accommodate multiple people
    • Certified and warrantied, unlike custom-built options
Technical specification
  • Unique ref.marvin-skycove-window
  • Collection setSkycove
  • CollectionFixed Windows
  • TypeBuilding Materials
  • Date of publishing2022-05-02
  • Edition number1
Related
  • Material mainFiber Glass
  • Material secondaryExtruded Aluminum
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
United States