Publish your products
Ultimate Swinging French Door Arch Top
Marvin

Ultimate Swinging French Door Arch Top

4.1 out of 5 stars4.1(30 reviews)

The Ultimate Swinging Arch Top French Door offers classic, graceful curves for the ultimate charm in a French-style door. Engineered for both quality and performance, this door features a classic radius and a durable sill for weather protection even in harsh climates. To maximize views and access to the outdoors, select from inswing or outswing operation, with unmatched design options to fit your design style.  Features:  Available in heights up to 9 feet or widths up to 6 feet;  Round top panel design with classic French door aesthetics offereing 4 3/4" side stile and taller bottom rails;  Integrated, concealed multi-point lock offers security and a tight seal wiht no visible components;  Handles available in a wide range of styles from traditional to contemporary;  Unique multi-point lock offers security and a tight seal with no visible components;  Adjustable hinges for years of smooth operation;  Durable sill is engineered for years of energy-efficient and weather-tight performance;  Hidden Lock Status Sensor option connects with your smart home to indicate when door is closed and locked;  CE certified (clad only)

Please see Marvin website for full wood product files as well as exterior color files for Revit for an exact match to our finishes!

Technical specification
  • Unique ref.marvin_ulswatfd
  • Product familySignature
  • Product groupUltimate Doors
  • TypeObject (single object)
  • Date of publishing2016-12-12
  • Edition number2
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Swing Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America Oceania Europe Asia
Anguilla
Australia
Gibraltar
Israel
Antigua and Barbuda
Türkiye
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit