Publish your products
Connecting Clamp for Earth Rod
Connecting Clamp for Earth Rod
    MASTERTEC

    Connecting Clamp for Earth Rod

    Connecting clamp for earth rods | Heavy duty version with M10 screws | 

    Clamping range: 

    • Earth rod: Ø 20 mm
    • Rod:  round Ø 10 mm / flat up to 40 mm

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      available in V4A stainless steel or Fe/Zn

      Versions:

      • Art.-No. 100218: galvanised
      • Art.-No. 100217: V4A stainless steel
    Technical specification
    • Unique ref.anschlussklemme-tiefenerder
    • Date of publishing2026-06-11
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Lightning protection
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit