Publish your products
FIX formwork aid
FIX formwork aid
FIX formwork aid
    MASTERTEC

    FIX formwork aid

    Fastening system for wall sleeves and pipes on the construction site and in the precast plant

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      POM (Polyoxymethylen)

      area of application:

      for fastening wall sleeves and pipes with inner diameters from 79 mm up to 206 mm

      versions:

      • Art.-No. 090806: FIX 80 for wall sleeves ID 79 - 84 mm
      • Art.-No. 090810: FIX 100 for wall sleeves ID 99 - 104 mm
        and sewage pipes DN110
      • Art.-No. 090814: FIX 110 for wall sleeves ID 109 - 114 mm
        and socket of sewage pipes DN110
      • Art.-No. 090816: FIX 125 for wall sleeves ID 124 - 129 mm
        and socket of sewage pipes DN125
      • Art.-No. 090818: FIX 150 for wall sleeves ID 149 - 154 mm
        and sewage pipes DN160
      • Art.-No. 090819: FIX 160 for socket of sewage pipes DN160
      • Art.-No. 090822: FIX 200 for wall sleeves ID 199 - 206 mm
    Technical specification
    • Unique ref.fix-schalungshilfe
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Temporary site equipment