Publish your products
 Joint Sheet Metal
 Joint Sheet Metal
    MASTERTEC

    Joint Sheet Metal

    Uncoated joint sheet metal for waterproofing floor slab-to-wall transitions.

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      FE or

      FE galvanised

      area of application:

      For waterproofing floor slab-to-wall transitions.Black joint sheet metal with a min. thickness of 1.5 mm and a min. width of 250 mm complies with the WU directive for Water-Impermeable Concrete Buildings. All other types do not comply with this directive.

      versions:

      • Art.-No. 070175: black 1,5 x 250 mm
      • Art.-No. 070176: black 1,5 x 300 mm
      • Art.-No. 070177: black 2,0 x 200 mm
      • Art.-No. 070178: black 2,0 x 250 mm
      • Art.-No. 070180: black 2,0 x 300 mm
      • Art.-No. 070090: galvanised 0,6 x 100 mm
      • Art.-No. 070100: galvanised 0,6 x 125 mm
      • Art.-No. 070110: galvanised 0,6 x 150 mm
      • Art.-No. 070120: galvanised 0,6 x 200 mm
      • Art.-No. 070181: galvanised 2,0 x 300 mm
    Technical specification
    • Unique ref.fugenblech
    • Date of publishing2026-10-27
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes