Publish your products
Pipe bushing KG2000 FR Base type
Pipe bushing KG2000 FR Base type
Pipe bushing KG2000 FR Base type
Pipe bushing KG2000 FR Base type
    MASTERTEC

    Pipe bushing KG2000 FR Base type

    DN 110 wall thickness 200 mm

    polypropylene, flow direction type, with waterstop and socket ring, cut to required wall thickness, tested by MFPA Leipzig

    available in Revit 2023-2027 and as IFC

    Specification
    • Material: corpus: PVC solid wall | sealing: TPE

      Inner diameter Ø 125-200 mm

      versions (Ø diameter / length):

      • Art.-No. 080820: Ø 110 mm / 200 mm
      • Art.-No. 080825: Ø 110 mm / 240 mm

      • Art.-No. 080855: Ø 125 mm / 200 mm
      • Art.-No. 080860: Ø 125 mm / 240 mm

      • Art.-No. 080890: Ø 160 mm / 240 mm
      • Art.-No. 080895: Ø 160 mm / 250 mm
      • Art.-No. 080905: Ø 160 mm / 300 mm
      • Art.-No. 080915: Ø 160 mm / 365 mm
      • Art.-No. 080920: Ø 160 mm / 400 mm

      • Art.-No. 080923: Ø 200 mm / 240 mm
      • Art.-No. 080925: Ø 200 mm / 250 mm
      • Art.-No. 080933: Ø 200 mm / 300 mm
      • Art.-No. 080935: Ø 200 mm / 365 mm
      • Art.-No. 080945: Ø 200 mm / 400 mm
    Technical specification
    • Unique ref.kg-2000-rdf-fr-base
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit