Publish your products
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
MASTERSTOP Bentonite Swelling Tape
    MASTERTEC

    MASTERSTOP Bentonite Swelling Tape

    Hydrophilic bentonite waterstop for reliable waterproofing of construction joints.

    available in Revit 2023-2027 and as IFC

    Specification
    • versions:

      • Art.-No. 010011: MASTERSTOP bentonite swelling tape, size 25 x 20 mm, black
      • Art.-No. 010020: MASTERSTOP bentonite swelling tape, size 20 x 15 mm, green
      • Art.-No. 010017: MASTERSTOP bentonite swelling tape, size 20 x 10 mm, black

      * The BIM model of the matching swelling tape grid (art.no. 10060) is already included as an optional accessory in the BIM model of the expansion joint. *

      material:

      Sodium bentonite with rubber content

      areaq of application:

      Hydrophilic waterstop for watertight sealing of construction joints and penetrations in concrete structures.

    Technical specification
    • Unique ref.masterstop
    • Date of publishing2026-10-05
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit