Publish your products
RONDO Flat | Sealing Collars for Earthing Straps | Protect
RONDO Flat | Sealing Collars for Earthing Straps | Protect
RONDO Flat | Sealing Collars for Earthing Straps | Protect
    MASTERTEC

    RONDO Flat | Sealing Collars for Earthing Straps | Protect

    Sealing collar with maximum media and pressure resistance for waterproofing of earthing straps 30 x 3.5 mm + 30 x 3 mm

    Art.-No. 091226

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      modified TPE

      area of application:

      for earthing strap 30 x 3.5 mm + 30 x 3 mm

      overall length:

      38 mm

    Technical specification
    • Unique ref.rondo-flach-protect
    • TypeBuilding Materials
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit