Publish your products
UniCut | Pipe Bushing | KG
UniCut | Pipe Bushing | KG
UniCut | Pipe Bushing | KG
UniCut | Pipe Bushing | KG
UniCut | Pipe Bushing | KG
UniCut | Pipe Bushing | KG
UniCut | Pipe Bushing | KG
    MASTERTEC

    UniCut | Pipe Bushing | KG

    Wall penetration with Novo water barrier and filler flange for connection to external waterproofing. KG sewage pipe cut to wall thickness

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      flange: ABS

      diameter:

      100 mm

      available lengths:

      200-400 mm

      versions (Ø diameter / length ):

      • Art.-No. 081520: Ø 110 mm / 200 mm
      • Art.-No. 081521: Ø 110 mm / 240 mm
      • Art.-No. 081522: Ø 110 mm / 250 mm
      • Art.-No. 081523: Ø 110 mm / 300 mm
      • Art.-No. 081524: Ø 110 mm / 350 mm
      • Art.-No. 081525: Ø 110 mm / 365 mm
      • Art.-No. 081526: Ø 110 mm / 400 mm
    Technical specification
    • Unique ref.unicut-rdf-kg
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit