Publish your products
Endura Series Lower Bed
Max-Secure
Archived

Endura Series Lower Bed

Max-Secure’s Endura Series Lower Bed is perfect for correctional facilities looking to provide the best in comfort to their residents while providing top notch safety and security. Residents will enjoy a good night’s rest on our institutional beds, elevating their experience at your facility as well as their overall health. Who doesn’t enjoy a great sleep? Manufactured using Max-Secure’s industry leading advanced proprietary Herculite polymer, our prison bed is safe, secure, and a perfect design to withstand continuous use in any institutional environment. We designed this piece of institutional furniture with safety and comfort in mind, and it shows.

Max-Secure’s research and development team has decades of experience solving issues specific to the corrections and institutional furniture industries. This wealth of experience allows our team to design industry-leading products that are both functional as well as aesthetically pleasing for your space.

Specification
  • Model: EN 6000–1

    All Endura series products are constructed from our proprietary structural polymer composite. This proven material has been formulated to be maintenance-free, impact resistant, and will not produce toxic fumes.

    • Unprecedented 10-year warranty
    • Maintenance-free one-piece construction
    • Designed to prevent injury to self or others
    • Meets all national and state fire codes
    • Herculite Polymer Composite will not produce toxic fumes
    • Pick-proof perimeter sealant forms an impenetrable barrier
    • No exposed fasteners
    • No space for concealment
    • Smooth finish prevents bed bug infestations
    • Can be wall-mounted, corner-mounted or free standing
    • Factory-trained installers provide 10-year installation warranty
    • Made in USA
    • 86 KG / 190 Lbs.

    Available Colors:
    C101 Ash
    C117 Desert Sand
    C104 Russet
    C109 Forest
    C113 Steel Blue

Technical specification
  • Unique ref.endura-series-lower-bed
  • Product familyInstitutional Products
  • Product groupResident Room Furniture
  • TypeObject (single object)
  • Date of publishing2022-04-12
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Beds
  • IFC classificationFurniture
  • ETIM CodeEC012287
  • ETIM NameBed
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_06
  • Uniclass 2015 DescriptionBeds
  • CSI MasterFormat 2014 Code12 55 00
  • CSI MasterFormat 2014 TitleDetention Furniture
  • OmniClass Number23-21 35 23 15
  • OmniClass TitleDetention Furniture
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings