Publish your products
Lower Bed with Storage
Max-Secure
Archived

Lower Bed with Storage

Max Secure’s Endura Series Lower Bed with Storage is a safe, secure, impenetrable product designed for facilities looking to provide residents with a great night’s sleep and extra personal storage space. Our prison bed is industry-leading in its safety, stability, security, and is sure to consistently provide your residents with a quality sleeping surface. This unique institutional furniture product also provides residents with two equal-sized storage spaces to store essential items. Manufactured using Max Secure’s advanced proprietary Herculite polymer, these anti-ligature beds are also designed to exceed national and state regulations and ensure their prolonged performance in correctional and psychiatric facilities. Overall, our prison bed will provide your residents with a great night’s sleep and extra storage space without sacrificing your facility’s valuable security.

Our research and development team has been solving issues specific to the institutional and corrections furniture industries for over 40 years. Our expert team has leveraged this bounty of experience to design industry-leading products that come armed with top-level safety, functionality, and clear aesthetic appeal.

Specification
  • Features & Specifications

    Model: EN 6000–19 (Double Storage compartments)

    All Endura series products are constructed from our proprietary structural polymer composite. This proven material has been formulated to be maintenance-free, impact resistant, and will not produce toxic fumes.

    • Unprecedented 10-year warranty
    • Maintenance-free one-piece construction
    • Designed to prevent injury to self or others
    • Meets all national and state fire codes
    • Herculite Polymer Composite will not produce toxic fumes
    • Herculite Polymer Composite
      is anti-microbial
    • Pick-proof perimeter sealant forms an impenetrable barrier
    • No exposed fasteners
    • No space for concealment
    • Smooth finish prevents bed bug infestations
    • Can be wall-mounted, corner-mounted or free standing
    • Factory-trained installers provide 10-year installation warranty
    • Made in USA
    • 86 KG / 190 Lbs
    Available Colors:
    C101 Ash
    C117 Desert Sand
    C104 Russet
    C109 Forest
    C113 Steel Blue
Technical specification
  • Unique ref.lower-bed-with-storage
  • Product familyInstitutional Products
  • Product groupResident Room Furniture
  • TypeObject (single object)
  • Date of publishing2022-04-12
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Beds
  • IFC classificationFurniture
  • ETIM CodeEC012287
  • ETIM NameBed
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_06
  • Uniclass 2015 DescriptionBeds
  • CSI MasterFormat 2014 Code12 55 00
  • CSI MasterFormat 2014 TitleDetention Furniture
  • OmniClass Number23-21 35 23 15
  • OmniClass TitleDetention Furniture
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings