Publish your products
Multi Point Restraint Bed
Max-Secure
Archived

Multi Point Restraint Bed

Max Secure’s Endura Series Multi-Point-Restraint Bed is ideal for correctional and psychiatric facilities looking to provide the most secure and comfortable restraint furniture available to their residents. The versatile multi point restraint system installed directly onto all sides of the bed will allow your staff to safely and humanely restrain residents when that extra measure of security is required. We manufacture our beds using our advanced proprietary Herculite polymer, making our institutional restraint beds safe, secure, and the optimal choice to continuously perform at high levels in institutional environments such as psychiatric facilities and prisons. Safety, humanity, and comfort were our main goals while designing this psychiatric restraint bed, and it shows!

Our Multi-Point-Restraint Bed is designed for most commonly used institutional restraints to be attached along any of the protruding restraint points. Consequently, Max Secure restraint beds are sure to fulfill all your resident room security needs.

Max Secure’s research and development team has been resolving issues specific to the corrections and institutional furniture industries for over 40 years. With this wealth of experience, our team is able to design industry-leading institutional furniture products, including restraint furniture, which feature an aesthetic appeal that will compliment your facility’s space while providing industry-leading performance.

Specification
  • Model: EN 6000–12RB2

    All Endura series restraint furniture products are constructed from our proprietary structural polymer composite. This proven material has been formulated to be maintenance-free, impact resistant, and will not produce toxic fumes.

    • Unprecedented 10-year warranty
    • Maintenance-free one-piece construction
    • Designed to prevent injury to self or others
    • Meets all national and state fire codes
    • Herculite Polymer Composite will not produce toxic fumes
    • Pick-proof perimeter sealant forms an impenetrable barrier
    • No exposed fasteners
    • No space for concealment
    • Smooth finish prevents bed bug infestations
    • Restraint furniture can be wall-mounted, cornermounted or free standing
    • Factory-trained installers provide 10-year installation warranty
    • 88 KG / 196 Lbs (EN 6000-12RB2)
    • 100 KG / 221 Lbs (EN 6000-12RB4)

    Available Colors:
    C101 Ash
    C117 Desert Sand
    C104 Russet
    C109 Forest
    C113 Steel Blue

Technical specification
  • Unique ref.multi-point-restraint-bed
  • Product familyInstitutional Products
  • Product groupResident Room Furniture
  • TypeObject (single object)
  • Date of publishing2022-04-12
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Beds
  • IFC classificationFurniture
  • ETIM CodeEC012287
  • ETIM NameBed
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_06
  • Uniclass 2015 DescriptionBeds
  • CSI MasterFormat 2014 Code12 55 00
  • CSI MasterFormat 2014 TitleDetention Furniture
  • OmniClass Number23-21 35 23 15
  • OmniClass TitleDetention Furniture
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings