Publish your products
Nostalgia pendant lamp

Nostalgia pendant lamp

Metal fittings of matte gold color. Spherical dome lamps of frosted blown glass. Fashionable asymmetry in design. Light source — lamps with E14 base.

Specification
  • Bulbs: 6 X E14 (40W)

    Light Socket: E14

    Lamp power: 40

    VOLTAGE: AC220_240 V

    Ceiling bowl height, mm: 25

    Ceiling bowl diameter, mm: 120

    Ceiling mount type: Plank

    Chain length, mm: 450

    Warranty: 2 years

    Article:MOD048PL-06G

Technical specification
  • Unique ref.Nostalgia-pendant-lamp
  • Product familyDecorative
  • Product groupNostalgia
  • TypeObject (single object)
  • Date of publishing2023-03-13
  • Edition number1
  • Height (mm)475
  • Width (mm)1000
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inGermany
  • Weight Net (Kg)4.34
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLamp
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Region availability

Europe
Åland Islands
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City