Set your location and language to prioritise localised information. Continue
Ucrete HPQ - Polyurethane concrete slurry broadcast floor resurfacing systems
MBCC Group

Ucrete HPQ - Polyurethane concrete slurry broadcast floor resurfacing systems

Ucrete HP/Q Systems are polyurethane concrete systems with a broadcast aggregate. The HP/Q Systems can be installed in thicknesses from 1/8"-3/8" (4-9mm). The thickness is determined by the service and cleaning temperatures and the severity of traffic expected. 

Ucrete HP/Q System floors are installed with a colored quartz aggregate. Ucrete floors are extremely tough and have many physical properties that exceed those of typical concrete.

Specification
  • FEATURES / RESULTS • Thermal stability/ Resists steam or continuous hot-water • Fast curing / Minimized down time • Solvent free/ Low odor; VOC compliant • Can be applied to 7-10 day old concrete / Accelerates work schedules • Chemical resistant / Tolerates organic and inorganic acids, alkalis and salts • Unaffected by freeze/thaw cycles / Handles wide temperature fluctuations • Wide temperature in-service range / Exceeds that of typical epoxy overlays • Excellent impact abrasion and resistance / Handles heavy traffic • For the use in facilities operating HACCP / Can be used in food and beverage facilities 

    COLORS Ucrete colors: Red, Gray, Cream, Blue, Green, Charcoal 

    SUBSTRATE • Over new and existing concrete surfaces and toppings; when applying over other substrates, Contact Master Builders Solutions Technical Service. 

    WHERE TO USE • Meat, Poultry and Seafood Plants • Dairy Plants • Meat, Poultry and Seafood Plants • Beverage and Bottling Facilities • Pharmaceutical Plants • Commercial Kitchens and Restaurants • Freezers and Coolers 

    LOCATION • Wet conditions requiring a heavily texture slip resistant surface • Some color instability in direct UV exposure • Interior or exterior applications

Technical specification
  • Unique ref.01_Ucrete_HPQ
  • Collection setUcrete® - Master Builders Solutions
  • CollectionCementitious Urethane Resinous Flooring
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
Related
  • Material mainPolyurethane
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings

Region availability

North America
Canada
United States