Concrete: Rebar corrosion protection - MasterEmaco P 5000 AP
MBCC Group

Concrete: Rebar corrosion protection - MasterEmaco P 5000 AP

MasterEmaco P 5000 AP: Single component, cement based, multi-use, bonding and active protective primer MasterEmaco P 5000 AP is used for the protection of reinforcement steel: - When steel is visible and the available depth of cover is less than 10 mm. - When concrete is contaminated with chlorides. - In aggressive environments when extra protection is specified. - With MasterEmaco N 5200 repairs when steel is visible. - When the timing at the jobsite does not allow for the repair mortars to be applied immediately after cleaning the steel. MasterEmaco P 5000 AP can also be used to aid bond and application properties of hand applied repair mortars in extreme thicknesses and conditions.
Specification
  • Application of two layers of a single component, active protecting cement based primer that meets the requirements of the EN 1504 part 7, MasterEmaco P 5000 AP from Master Builders Solutions (or similar / analogous) in a total thickness of approx 2 mm. Minimum properties of the product: Adhesion to Concrete (20ºC - EN 1542) ≥ 3,0 N/mm2 (28 d) Adhesion to Steel (20ºC - EN 1542) ≥ 1,0 N/mm2 (1 d); ≥ 3,5 N/mm2 (28 d) Shear adhesion of coated steel to concrete in comparison to uncoated steel to concrete (EN 15184): ≥ 80% Corrosion Protection (EN 15183): Pass Compressive Strength (20ºC - EN 12190): ≥ 12 N/mm2 (1 d); ≥ 35 N/mm2 (7 d); ≥ 45 N/mm2 (28 d) Flexural Strength (20ºC - EN 12190): ≥ 3 N/mm2 (1 d); ≥ 8 N/mm2 (7 d); ≥ 12 N/mm2 (28 d)
Technical specification
  • Unique ref.MasterEmaco_P_5000_AP
  • Collection setMasterEmaco® - Master Builders Solutions
  • CollectionRebar Primer Corrosion Inhibitors
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
Classification
  • BIMobject CategoryConstruction Materials - Protective Coatings
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_35_31_68
  • Uniclass 2015 DescriptionProtective coatings
  • CSI MasterFormat 2014 Code09 97 26
  • CSI MasterFormat 2014 TitleCementitious Coatings
  • OmniClass TitleCorrosion Prevention Paints
  • OmniClass Number23-15 21 13 11

Region availability

Oceania Europe Asia Africa
Australia
Spain
United Arab Emirates
Kenya
Italy
India
Nigeria
United Kingdom
Malaysia
Russia
Kazakhstan
Belgium
Saudi Arabia
Czech Republic
Denmark
Finland
Ireland
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Sweden
Slovakia