MasterProtect C 350 - Hydrophobic, smooth, easy-cleaning coatingMasterProtect C 350 - Hydrophobic, smooth, easy-cleaning coatingMasterProtect C 350 - Hydrophobic, smooth, easy-cleaning coating
View previous images
View next images
MBCC Group

MasterProtect C 350 - Hydrophobic, smooth, easy-cleaning coating

MasterProtect C 350 is a 100% acrylic, smooth, waterproof coating engineered to reduce dirt pickup and to be cleaned via rainwater runoff or a water rinse.
Specification
  • PRODUCT HIGHLIGHTS • Hydrophobic properties of coating repel water and dirt for long-lasting appearance. • Dirt-resistant nature of coating helps reduce exterior maintenance costs. • 100% acrylic formulation provides long-term durability and weather resistance. • Breathable to permit water vapor to escape. • Excellent adhesion to concrete and existing coatings results in tight, long-lasting bond. • UV resistant for excellent color retention. • Compatible with MasterProtect coatings and MasterSeal® joint sealants. • Low VOC content for broad compliance in all regions. 

    APPLICATIONS • Exterior • Vertical and overhead surfaces • Above grade • Protecting and waterproofing 

    SUBSTRATES • Concrete • Masonry • Stucco • EIFS • Over existing coatings

Technical specification
  • Unique ref.MasterProtect_C_350
  • Collection setMasterProtect® - Master Builders Solutions
  • CollectionHydrophobic Wall Coatings
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Protective Coatings

Region availability

North America
United States
Canada
Mexico