Drinking water tank internal waterproofing - MasterSeal 588
MBCC Group

Drinking water tank internal waterproofing - MasterSeal 588

High performance cementitious waterproofing system. MasterSeal 588 – An elastomeric, cement based waterproof membrane for concrete and masonry in contact with all types of water. Approved under regulation 31 of the Water Supply (Water Quality) regulations 2000. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Application of 2 coats with total thickness of 2 mm of elastic and flexible, cementitious waterproof coating (two component) MasterSeal 588 from Master Builders Solutions <country> (or similar / analogous).

    Physical properties of the product:

    Water vapour permeability (EN ISO 7783-1,2): Sd < 3 m (2mm thickness)
    CO2 permeability (EN 1062 – 6): Sd > 140 m (2mm thickness)
    Capillary water absorption (EN 1062-3): w < 0,05 kg/m2 h0.5
    Water pressure resistance (positive EN 12390-8) ≥ 1,5 bar
    Water pressure resistance (negative UNI 8298-8) ≥ 1,0 bar
    Crack bridging (static EN 1062 – 7 (A)): ≥ A4 (23ºC)
    Crack bridging (dynamic EN 1062 – 7 (B): ≥ B3.1 (23ºC)
    Adhesion to concrete (EN 1542): ≥ 0,8 N/mm2
    Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 0,8 N/mm2
    Impact resistance (EN ISO 6272): ≥ 10 Nm
    Abrasion resistance (EN ISO 5470-1): < 800 mg

Technical specification
  • Unique ref.MasterSeal_588
  • Collection setMasterSeal® - Master Builders Solutions
  • CollectionCementitious Waterproofing Coatings
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodeSs_32_80_03
  • Uniclass 2015 DescriptionApplied waterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 16 13
  • CSI MasterFormat 2014 TitlePolymer Modified Cement Waterproofing
  • OmniClass TitleCementitious and Reactive Waterproofing
  • OmniClass Number23-13 25 17 19

Region availability

Europe Asia
Spain
Saudi Arabia
Italy
Russia
United Kingdom
Czech Republic
Denmark
Finland
France
Ireland
Norway
Poland
Portugal
Romania
Sweden
Slovakia