MasterSeal NP 2 - Multi-component high performance polyurethane sealantMasterSeal NP 2 - Multi-component high performance polyurethane sealantMasterSeal NP 2 - Multi-component high performance polyurethane sealant
View previous images
View next images
MBCC Group

MasterSeal NP 2 - Multi-component high performance polyurethane sealant

MasterSeal NP 2 is a multi-component, highly flexible, non-priming, high performance polyurethane sealant. It has been successfully tested for joint movement of 50%. It can be tinted to multiple colors.
Specification
  • PRODUCT HIGHLIGHTS • Movement capability of 50% adds protection against unanticipated movement • Weather resistant for long-lasting weathertight seals • Easy to gun and tool to speed up application and make neater joints • MasterSeal 905 accelerator available for use in cold climate applications to help speed initial cure • No primer required for most construction materials, lowering installation costs • Wide temperature application range makes MasterSeal NP 2 suitable for all climates • UL listed; Passes 4–hour, 4–inch, fire and hose stream test when used with Ultra Block or mineral wool • Suitable for water immersion with documented performance in wet areas • Chemical cure allows for faster turnaround time • Bulk packaging results in less waste • Long pot life provides extended working time • Formulated to withstand pedestrian and vehicular traffic 

    APPLICATIONS • Interior and exterior • Above and below grade • Immersed in water • Expansion joints • Panel walls • Precast units • Aluminum and wood window frames • Roofing • Fascia • Parapets • Vinyl siding • Store front assemblies • Parking structures

Technical specification
  • Unique ref.MasterSeal_NP_2
  • Collection setMasterSeal® - Master Builders Solutions
  • CollectionNon-Sag Sealants
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
Related
  • Material mainSealant
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes

Region availability

North America Asia
United States
Saudi Arabia
Canada
Mexico