Parking top deck trafficable WP system - MasterSeal Traffic 2266Parking top deck trafficable WP system - MasterSeal Traffic 2266Parking top deck trafficable WP system - MasterSeal Traffic 2266Parking top deck trafficable WP system - MasterSeal Traffic 2266Parking top deck trafficable WP system - MasterSeal Traffic 2266
View previous images
View next images
MBCC Group

Parking top deck trafficable WP system - MasterSeal Traffic 2266

Crack bridging park deck coating system for exposed top decks with hand applied membrane: Primer: MasterTop P 617 Membrane: MasterSeal M 869 Wear Coat: MasterSeal M 880 Topcoat: MasterSeal TC 373
Specification
  • Application of MasterSeal Traffic 2266 system from Master Builders Solutions [country] (or analogous) including primer, waterproofing membrane, wear coat and topcoat with a minimum thickness of the system of 3,5 mm. Required properties/approvals: Capillary water absorption (EN 1062-3): less than 0.1 kg/m² · h0.5 Permeability to water vapour (EN ISO 7783-1; EN ISO 7783-2): Class II Permeability to carbon dioxide (EN 1062-6): Sd > 50 Crack bridging (Dynamic - EN 1062-7 B): B ≥ B3.2 (-20ºC) Abrasion resistance (EN ISO 5470-1): less than 3000 mg Impact resistance (EN ISO 6271-1): ≥ 4 Nm Adhesion by pull-off test (EN 1542): > 1,5 N/mm Reaction to fire (EN 13501-1): Cfl - s1 Skid resistance (EN 13036-4): Class IIl CE mark according to EN 1504-2 and EN13813
Technical specification
  • Unique ref.MasterSeal_Traffic_2266
  • Collection setMasterSeal® - Master Builders Solutions
  • CollectionVehicular Traffic Waterproofing Deck Coatings
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
Related
  • Material main2C Polyurethane
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_35_31_68_64
  • Uniclass 2015 DescriptionPolyurethane (PUR) waterproof coatings
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
  • OmniClass TitleWaterproof Traffic Coatings
  • OmniClass Number23-13 25 17 23

Region availability

Europe
Spain
United Kingdom
Belgium
Czech Republic
Denmark
France
Ireland
Italy
Luxembourg
Netherlands
Norway
Portugal
Romania
Slovakia