Epoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 EEpoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 EEpoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 E
View previous images
View next images
MBCC Group

Epoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 E

MasterTop 1273 is a pigmented, seamless, smooth resin floor based on advanced non-solvented epoxy resin for heavy duty industrial areas. It provides protection to concrete floors in light to medium duty applications. Moreover two other variants complete this flooring systems family. Thus if anti-slip properties are required to suit differing service conditions and cleaning requirements, MasterTop 1273 R can be applied. For light to medium load bearing surfaces, the economical epoxy system MasterTop 1273 E can be applied. MasterTop 1273 series - for low emission, self-leveling, medium to heavy load bearing epoxy systems with a smooth surface (MasterTop 1273) or slip resistant properties (MasterTop 1273 R) and for economical, light to medium load bearing epoxy systems with slip resistant properties (MasterTop 1273 E). The products are ideal for floors in: warehouses, production halls, Office and commercial buildings, Industrial and commercial kitchens etc. BENEFITS • Low emission • Self-leveling • Seamless • Excellent maintenance and cleaning properties reduces cleaning costs • Easy to apply • Hygienic • Color freedom • High gloss finish improves light levels and reduces lighting costs • Slip resistant finish available for areas subject to occasional spillage For more information, please contact your local Master Builders Solutions representative.
Specification
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
    EN 13813: SR-B1.5-AR1-IR4- Bfl-s1
    Emissions behavior: AgBB conform, AFSSET conform, A+ classification
    Slip resistance: Conformity to DIN51130: • MasterTop 1273: R9 / R10 / R11 • MasterTop 1273 R: R 11/V4, R11/V8, R 11/V4, R 11/V10 or R 12/V6 • MasterTop 1273 E: R10
    Fire Behavior (EN 13501-1): Bfl-s1
    Colors: available in a wide range of RAL colours
Technical specification
  • Unique ref.MasterTop_1273_R_E
  • Collection setMasterTop® - Master Builders Solutions
  • CollectionEpoxy Resinous Flooring
  • TypeObject (single object)
  • Date of publishing2018-06-13
  • Edition number1
Related
  • Material mainEpoxy
  • Material secondaryCement
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationMaterial
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleResinous Flooring
  • OmniClass Number23-15 17 29 13 19
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Africa
Germany
Turkey
Algeria
Spain
Azerbaijan
Egypt
Italy
Kazakhstan
Kenya
United Kingdom
Morocco
Russia
South Africa
Austria
Nigeria
Belgium
Switzerland
Czech Republic
Denmark
Finland
France
Ireland
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Sweden
Slovakia
Ukraine