Epoxy based industrial waterproof flooring system - MasterTop 1289 / 1289 REpoxy based industrial waterproof flooring system - MasterTop 1289 / 1289 R
View previous images
View next images
MBCC Group

Epoxy based industrial waterproof flooring system - MasterTop 1289 / 1289 R

MasterTop 1289 is a crack bridging, homogeneous epoxy resin floor and coating for secondary containment. MasterTop 1289 R is a slip resistant, crack bridging, water-proofing epoxy flooring system for areas where potential ground water pollutants are manufactured, handled or used. DIBt approval of building authorities according to § 19 WHG. The systems are ideal for floors in industrial floors, secondary containment exposed to mechanical wear and chemicals when anti-slip properties are required. BENEFITS • High resistance to chemicals • Exhibits excellent mechanical strength • Abrasion resistant • Static crackbridging • Good adhesion to non-porous substrates • Easy to clean and maintain • Easy to apply • Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels • Hygienic • Color freedom
Specification
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
    EN 13813: MasterTop 1289: SR-B1.5-AR1-IR4-Bfl-s1 MasterTop 1289 R: SR-B1.5-AR1-IR4-Efl
    Crack bridging: 0,2 mm according to BPG
    Slip resistance: Conformity to DIN51130: • MasterTop 1289: R9 / R10 • MasterTop 1289 R: R10 / R11 V4 / R11 V6
    Fire Behavior (EN 13501-1): Bfl-s1 / Efl
    Colors: available in a wide range of RAL colours
Technical specification
  • Unique ref.MasterTop_1289_R
  • Collection setMasterTop® - Master Builders Solutions
  • CollectionEpoxy Resinous Flooring
  • TypeObject (single object)
  • Date of publishing2018-06-13
  • Edition number1
Related
  • Material mainEpoxy
  • Material secondaryCement
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationMaterial
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleResinous Flooring
  • OmniClass Number23-15 17 29 13 19
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Africa
Germany
Azerbaijan
Algeria
Spain
Kazakhstan
Egypt
Italy
Saudi Arabia
Kenya
United Kingdom
Morocco
Russia
Nigeria
Austria
South Africa
Belgium
Switzerland
Czech Republic
Denmark
Finland
France
Ireland
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Sweden
Slovakia
Ukraine