Polyurethane medium to low duty industrial floor system, antistatic, low emission, smooth coating - MasterTop 1324 AS/ESDPolyurethane medium to low duty industrial floor system, antistatic, low emission, smooth coating - MasterTop 1324 AS/ESD
View previous images
View next images
MBCC Group

Polyurethane medium to low duty industrial floor system, antistatic, low emission, smooth coating - MasterTop 1324 AS/ESD

MasterTop 1324 is a hard wearing, elastomeric, crack bridging, low emission and decorative matt polyurethane resin floor which can be applied with smooth or slip resistant finishes to a large range of substrates. MasterTop 1324 AS is a antistatic, low emission, polyurethane flooring system, with smooth coating, for industrial floors with low to medium loads, where some crack bridging properties and especial performance of antistatic are desired (EN 1081). MasterTop 1324 ESD provided also an especial performance of ESD (IEC 61340-5-1). Typical applications: computer areas, laboratories, operating theatres, electronic and pharmaceutical industry etc. • Low emission • Excellent mechanical properties • Abrasion resistant • Statical crack bridging • Seamless • Easy to clean and maintain • Anti-static properties • Color freedom • Water based, environmentally friendly • Improves scratch and wear resistance • ESD properties (IEC 61340-5-1) For more information, please contact your local Master Builders Solutions representative.
Specification
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
    EN 13813: MasterTop 1324 AS : SR-B1.5-AR1-IR4-Cfl-s1 MasterTop 1324 ESD: SR-B1.5-AR1-IR4-Bfl-s1
    Emissions behavior: AgBB conform, AFSSET conform, A+ classification
    Crack bridging (EN 1062-7): Class A 3 (requirement > 500 μm)
    Resistance to the ground: MasterTop 1324 AS: 10⁴ – 10⁶ Ohm (gem. DIN EN 1081)
    Elongation at break (DIN 51504): 10%
    Slip resistance: Conformity to DIN51130: • MasterTop 1324 AS: R9 • MasterTop 1324 ESD: R9 / R10
    Fire Behavior (EN 13501-1): Cfl-s1 / Bfl-s1
    Colors: available in a wide range of RAL colours
Technical specification
  • Unique ref.MasterTop_1324_AS_ESD
  • Collection setMasterTop® - Master Builders Solutions
  • CollectionPolyurethane Resinous Flooring
  • TypeObject (single object)
  • Date of publishing2018-06-13
  • Edition number1
Related
  • Material mainPolyurethane
  • Material secondaryCement
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationMaterial
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleResinous Flooring
  • OmniClass Number23-15 17 29 13 19
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Africa
Russia
Turkey
Algeria
Germany
China
Egypt
Spain
Hong Kong
Kenya
Italy
Azerbaijan
Morocco
United Kingdom
Kazakhstan
Nigeria
Austria
Saudi Arabia
South Africa
Belgium
Switzerland
Czech Republic
Denmark
Finland
France
Ireland
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Sweden
Slovakia
Ukraine