Self-smoothing resilient flooring system - MasterTop 1912 / 1913Self-smoothing resilient flooring system - MasterTop 1912 / 1913
View previous images
View next images
MBCC Group

Self-smoothing resilient flooring system - MasterTop 1912 / 1913

MasterTop 1900 series, self-smoothing, resilient resin floor providing tough and durable floor finishes with enhanced scratch resistance. MasterTop 1912 is the innovative flooring solution for exceptional aesthetic durability and MasterTop 1913 is the innovative, crack-bridging flooring solution for exceptional aesthetic durability. Both systems feature the innovative top coat MasterTop TC 943. It’s enhanced aesthetic durability increases cleaning effectiveness to provide a long term, low maintenance structured satin matt floor finish. MasterTop 1900 series are used to provide aesthetic durable floors for industrial and commercial applications. The systems are ideal for floors in warehouses, production halls, laboratories, technology rooms, public and institutional areas, etc. BENEFITS • Durable aesthetics • Enhanced cleanability and low dirt retention • High scratch and impact resistance • Low emissions • Easy to clean • High durability • UV- stable • Glossy finish • Improves scratch and wear resistance • Abrasion resistant • Exceptional cleanability allows easy maintenance
Specification
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
    EN 13813: SR-B1.5-AR1-IR4- Bfl-s1
    Emissions behavior: AgBB conform, AFSSET conform, A+ classification
    Slip resistance: Conformity to DIN51130: R9
    Fire Behavior (EN 13501-1): Bfl-s1
    Colors: available in a wide range of RAL colours
Technical specification
  • Unique ref.MasterTop_1912_1913
  • Collection setMasterTop® - Master Builders Solutions
  • CollectionEpoxy Resinous Flooring
  • TypeObject (single object)
  • Date of publishing2018-06-13
  • Edition number1
Related
  • Material mainEpoxy
  • Material secondaryCement
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationMaterial
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleResinous Flooring
  • OmniClass Number23-15 17 29 13 19
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Africa
Germany
Turkey
Algeria
Spain
Azerbaijan
Egypt
Italy
Kazakhstan
Kenya
United Kingdom
Saudi Arabia
Morocco
Russia
Nigeria
Austria
South Africa
Belgium
Switzerland
Czech Republic
Denmark
Finland
France
Ireland
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Sweden
Slovakia
Ukraine