Parking deck joint system - SFP-1800 Wabo®SafetyFlex
MBCC Group

Parking deck joint system - SFP-1800 Wabo®SafetyFlex

Wabo®SafetyFlex (United States Patent No 6.751.918.) is an elastomeric hinged cover system that is ideal for pedestrian walkway areas as well as in low-speed vehicular traffic areas. Independent metal plates integral to the rubber cover allows the system to flex in response to changes in vertical displacement between opposing slabs. Used in both recessed and surface mount applications. SFP
Specification
  • https://wbacorp.com/public/userfiles/WaboSafetyFlex_SFP_0615_Spec.doc
Technical specification
  • Unique ref.SFP-1800
  • Collection setWabo® - Watson Bowman Acme - Architectural, Parking
  • CollectionArchitectural and Parking Expansion Joints
  • TypeObject (single object)
  • Date of publishing2018-08-17
  • Edition number1
Related
  • Material mainRubber
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Joining Systems
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_35_90_27_11
  • Uniclass 2015 DescriptionChloroprene and aluminium expansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass TitleExpansion and Contraction Joints
  • OmniClass Number23-13 31 21 19 11

Region availability

Europe North America Asia Africa Oceania South America
Andorra
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Austria
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Belgium
Aruba
Israel
Angola
Cook Islands
Brazil
Bulgaria
Barbados
Jordan
Benin
Federated States of Micronesia
Chile
Croatia
Belize
Kuwait
Botswana
Fiji
Colombia
Cyprus
Bermuda
Oman
Burkina Faso
French Polynesia
Ecuador
Czech Republic
British Virgin Islands
Palestine
Cameroon
Guam
Falkland Islands (Islas Malvinas)
Denmark
Canada
Qatar
Cape Verde
Kiribati
French Guiana
Estonia
Caribbean Netherlands
Saudi Arabia
Chad
Marshall Islands
Guyana
Faroe Islands
Cayman Islands
Turkey
Comoros
Nauru
Paraguay
Finland
Collectivity of Saint Martin
United Arab Emirates
Côte d'Ivoire
New Caledonia
Peru
France
Costa Rica
Armenia
Djibouti
New Zealand
Suriname
Germany
Curaçao
Azerbaijan
Equatorial Guinea
Niue
Uruguay
Gibraltar
Dominica
Bangladesh
Eritrea
Norfolk Island
Greece
Dominican Republic
Bhutan
Ethiopia
Northern Mariana Islands
Guernsey
El Salvador
British Indian Ocean Territory
Gabon
Palau
Hungary
Greenland
Brunei
Ghana
Papua New Guinea
Iceland
Grenada
Cambodia
Guinea
Pitcairn Islands
Ireland
Guadeloupe
China
Guinea-Bissau
Samoa
Isle of Man
Guatemala
Christmas Island
Kenya
Solomon Islands
Italy
Haiti
Cocos (Keeling) Islands
Lesotho
Timor-Leste
Jersey
Honduras
Georgia
Liberia
Tokelau
Latvia
Jamaica
Hong Kong
Madagascar
Tonga
Liechtenstein
Martinique
India
Malawi
Tuvalu
Lithuania
Mexico
Indonesia
Mali
United States Minor Outlying Islands
Luxembourg
Montserrat
Japan
Mauritania
Wallis and Futuna
Malta
Nicaragua
Kazakhstan
Mauritius
Vanuatu
Moldova
Panama
Kyrgyzstan
Mayotte
Monaco
Puerto Rico
Laos
Morocco
Netherlands
Saint Kitts and Nevis
Macau
Mozambique
Norway
Saint Lucia
Malaysia
Namibia
Poland
Saint Pierre and Miquelon
Maldives
Niger
Portugal
Saint Vincent and the Grenadines
Mongolia
Nigeria
Romania
Saint-Barthélemy
Myanmar (Burma)
Republic of the Congo
Russia
Sint Maarten
Nepal
Reunion
San Marino
The Bahamas
Pakistan
Rwanda
Slovakia
Trinidad and Tobago
Philippines
Saint Helena
Slovenia
Turks and Caicos Islands
Singapore
São Tomé and Príncipe
Spain
U.S. Virgin Islands
South Korea
Senegal
Svalbard and Jan Mayen
United States
Sri Lanka
Seychelles
Sweden
Taiwan
Sierra Leone
Switzerland
Tajikistan
South Africa
United Kingdom
Thailand
South Sudan
Vatican City
Turkmenistan
Swaziland
Åland Islands
Uzbekistan
Tanzania
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia