Selecting the location and language will prioritise localised information. Continue
Non-toxic waterproofing for water retaining structures and wet areas - MasterSeal 588
MBCC Group

Non-toxic waterproofing for water retaining structures and wet areas - MasterSeal 588

High-performance cementitious waterproofing system for use in contact of water intended for human consumption. MasterSeal 588 – An elastomeric, cement-based waterproof coating for concrete and masonry.

For more information, please contact your local Master Builders Solutions representative.

Specification
  • Application of 2 coats with a total thickness of 2 mm of elastic and flexible, cementitious waterproof coating (two-component) MasterSeal 588 from Master Builders Solutions Construction Chemicals LLC (United Arab Emirates).

    Physical properties of the product:
    Tensile Strength (ASTM D412) @ 28 days: Air cured: > 0.7 N/mm² / Water cured: > 0.5 N/mm²
    Elongation (ASTM D412): Air cured @ 28 days: > 37% / Water cured @ 28 days: > 30%
    Water Resistance (DIN 1048): 7 bar
    Water Absorption (ASTM C642-15): < 1.5% 
    Liquid water permeability (BSEN 1062-3 2008: Class W3
    Static crack bridging (EN 14891 A.8.2): >1.5 mm
    Dynamic crack bridging ability (BSEN 1062-7 2004): > 1 mm @ 20000 cycles
    Freeze-Thaw resistance (ISO DIN 4846.2 / EN 13687-1): No failure
    Carbon dioxide permeability (BS EN 1062-1): Class C1
    Adhesion Strength (concrete) @ 28 days (EN 1542): > 0.8 N/mm²
    Maximum particle size (ASTM E 2651-10): 300 microns
    Wet Density: 1.68 kg/L
    Pot life: Approx. 60 min
    Drying time: Approx. 360 min

Technical specification
  • Unique ref.ae_MasterSeal_588
  • Collection setMasterSeal® - Master Builders Solutions
  • CollectionCementitious Waterproofing Coatings
  • TypeObject (single object)
  • Date of publishing2021-08-25
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodeSs_32_80_03
  • Uniclass 2015 DescriptionApplied waterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 16 13
  • CSI MasterFormat 2014 TitlePolymer Modified Cement Waterproofing
  • OmniClass TitleCementitious and Reactive Waterproofing
  • OmniClass Number23-13 25 17 19

Region availability

Asia
United Arab Emirates