Publish your products
MasterEmaco S 488 - Dual shrinkage compensated, trowelable fibre reinforced thixotropic repair mortar
Archived

MasterEmaco S 488 - Dual shrinkage compensated, trowelable fibre reinforced thixotropic repair mortar

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

MasterEmaco S 488 trowelable mortar is a dual shrinkage compensated, thixotropic high strength formulation for structural concrete repairs. MasterEmaco S 488 is suitable for placing in thicknesses of 12mm to 50 mm both vertically and overhead. MasterEmaco S 488 provides a durable, strong structural repair fully compatible with host concrete.
Specification
  • RECOMMENDED USES MasterEmaco S 488 is the ideal material for vertical or horizontal structural repairs where the thickness of repair is more than 12mm and use of hand or machine applied structural repair systems is required. Typical applications are: • Extensive repairs to beams, columns and other structural elements. • Repair of structural members subjected to repetitive loading. • Repairs to piers, navigation locks, dams seawalls and other marine structures • Repairs to bridges, tunnels, garages, silos etc. FEATURES AND BENEFITS • Dual shrinkage compensated - Volume stable in wet and hardened state reducing cracking tendency • One component, factory made only addition of water - Uniform predictable performance even in remote situations • No bonding agent required - Simple installation • Impermeable to aggressive elements- Long life repairs • Sprayable - Able to repair complex profiles easily with minimal rebound • Fast and easy placing - Reduced time for repairs
Technical specification
  • Unique ref.MasterEmaco_S_488
  • Product familyMasterEmaco® - Master Builders Solutions
  • Product groupStructural Concrete Repair Mortars
  • TypeObject (single object)
  • Date of publishing2019-10-04
  • Edition number1
Related
  • Material mainCementitious
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_20_31_53_15
  • Uniclass 2015 DescriptionConcrete repair mortars
  • CSI MasterFormat 2014 Code03 01 00
  • CSI MasterFormat 2014 TitleMaintenance of Concrete
  • OmniClass Number23-13 27 13 11
  • OmniClass TitleRepair Mortars
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit