Publish your products
Concrete: Trafficable pourable repair - R4 - MasterEmaco T 1200 PG
Concrete: Trafficable pourable repair - R4 - MasterEmaco T 1200 PG
    Archived

    Concrete: Trafficable pourable repair - R4 - MasterEmaco T 1200 PG

    MBCC Group is now Sika!

    Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

    www.bimobject.com/Sika

    MasterEmaco T 1200 PG: Rapid setting and hardening, extra high-strength, shrinkage compensated, fibre reinforced, flowable traffic repair mortar. MasterEmaco T 1200 PG is used for: • Bedding small to large size manhole frames, using formwork. • Structural repair of concrete elements. • Grouting pavement stones. • Fixing street furniture. • Optimizing traffic management. • Both internal and external use. • Use in cold conditions or cold store rooms. • Applications under the most difficult jobsite conditions. • Where very short traffic disruption periods are required.
    Specification
    • Application of a single component, fast setting and hardening, pourable repair and bedding mortar that meets the requirements of the EN 1504 part 3 class R4. MasterEmaco T 1200 PG from Master Builders Solutions (or similar / analogous). Minimum properties of the product: Elastic Modulus (static; (20ºC; EN 13412): ≥ 40 kN/mm2 (28 d) Compressive Strength (20ºC - EN 12190): ≥ 40 N/mm2 (2 hours); ≥ 55 N/mm2 (4 hours); ≥ 70 N/mm2 (24 hours); ≥ 100 N/mm2 (28 d) Compressive Strength (-5ºC - EN 12190): ≥ 9 N/mm2 (2 hours); ≥ 25 N/mm2 (4 hours); ≥ 60 N/mm2 (24 hours); ≥ 85 N/mm2 (28 d) Adhesion to Concrete (20ºC - EN 1542) ≥ 3 N/mm2 (28 d) Adhesion to Concrete after Freeze-Thaw (EN 13687-1): ≥ 3 N/mm2 (28 d) Carbonation resistance (EN 13295): dk≤ Ref. Concrete (28d) Capillary Absorption (28 days EN 13057): ≤ 0,1 kg/m2/h0.5 Chloride Ion Content (EN 1015-17): ≤ 0.05 % Cracking Tendency (I) Coutinho Ring: No Cracking (up to 180 d) Pull out strength of steel rebar (Rilem-CEB-FIP RC6-78): ≥ 25 N/mm2 (28 days) Drying Shrinkage (EN 12617-4): ≤ 0.300 mm/m (28 days) Skid Resistance (EN 13036-4): Class I – tested wet
    Technical specification
    • Unique ref.MasterEmaco_T_1200_PG
    • Product familyMasterEmaco® - Master Builders Solutions
    • Product groupTraffic Bearing Concrete Repair Mortars
    • TypeObject (single object)
    • Date of publishing2019-10-11
    • Edition number1
    Related
    • Material mainCementitious
    • Material secondaryPolypropylene
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationMaterial
    • ETIM CodeEC000611
    • ETIM NameQuick drying cement/plaster
    • UNSPSC nameMortars
    • UNSPSC code30111504
    • Uniclass 2015 CodePr_20_31_53_15
    • Uniclass 2015 DescriptionConcrete repair mortars
    • OmniClass Number23-13 27 13 11
    • OmniClass TitleRepair Mortars
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit