Publish your products
MasterFlow 880 - Cementitious high strength, non-shrink, iron reinforced precision grout
Archived

MasterFlow 880 - Cementitious high strength, non-shrink, iron reinforced precision grout

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

MasterFlow 880 is a non-shrink, iron reinforced precision grout with high early and ultimate strengths. It is formulated to provide extended working time even at high ambient temperatures when mixed and placed at any recommended consistency. MasterFlow 880 is normally placed at a flowable consistency to completely fill voids between 10mm and 100mm.
Specification
  • RECOMMENDED USES MasterFlow 880 is used for all precision, non-shrink grouting applications with clearances of 10mm or more, particularly those requiring maximum dynamic load bearing and impact resistance such as: • critical equipment baseplates, soleplates & columns • crane rails, ball mills, crushers • rolling, stamping, drawing and finishing mills for the steel and aluminium industries • turbines, generators, pumps and centrifugal compressors • anchor bolts and bars • “H” shaped steel columns, steel tube columns • applications requiring high early compressive strengths and high ultimate compressive strengths. FEATURES AND BENEFITS • Iron reinforced – Contains inert iron aggregate as internal reinforcement – Provides improved resistance to heavy impact, vertical and horizontal repetitive loading as well as rotational torque. • High early strength – ensures rapid commissioning of new equipment and structures. • High ultimate strength – ensures permanence of the installation under static and repetitive loads. • Flowable long life grout – easy to grout intricate spaces normally inaccessible by conventional grouting techniques. • Extended working time – facilitates grouting of large or difficult placements in a single pour, often without the use of a pump. • Economical – greater volumes of grout can be mixed and handled with less labour. • Dense, non-shrink grout – hardens free of bleeding, settlement and drying shrinkage, ensuring tight contact with all grouted surfaces. Easy to use – requires no special mixing equipment, it can be mixed in a standard concrete mixer or in a pail using a grout stirrer. • No added chloride – Does not add to chloride load of structure • Compliance with codes – meets the non-shrink requirements of ASTM C1090 and CRD-C 621, Corps of Engineers Specification for Non Shrink Grout; provides complete non shrink performance when tested in accordance with simulated Bedplate Technique; tested to the requirements of AS1478.2 “Methods of sampling and testing admixtures for concrete, mortar and grout”.
Technical specification
  • Unique ref.MasterFlow_880
  • Product familyMasterFlow® - Master Builders Solutions
  • Product groupCementitious Grouts
  • TypeObject (single object)
  • Date of publishing2019-10-04
  • Edition number1
Related
  • Material mainCementitious
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_20_31_53
  • Uniclass 2015 DescriptionMortars and grouts
  • CSI MasterFormat 2014 Code03 60 00
  • CSI MasterFormat 2014 TitleGrouting
  • OmniClass Number23-13 15 15
  • OmniClass TitleGrouts
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit