Publish your products
MasterSeal Traffic 1500 - Polyurethane waterproofing membrane systems for vehicular and pedestrian traffic-bearing areas
MasterSeal Traffic 1500 - Polyurethane waterproofing membrane systems for vehicular and pedestrian traffic-bearing areas
MasterSeal Traffic 1500 - Polyurethane waterproofing membrane systems for vehicular and pedestrian traffic-bearing areas
MasterSeal Traffic 1500 - Polyurethane waterproofing membrane systems for vehicular and pedestrian traffic-bearing areas
MasterSeal Traffic 1500 - Polyurethane waterproofing membrane systems for vehicular and pedestrian traffic-bearing areas
MasterSeal Traffic 1500 - Polyurethane waterproofing membrane systems for vehicular and pedestrian traffic-bearing areas
    Archived

    MasterSeal Traffic 1500 - Polyurethane waterproofing membrane systems for vehicular and pedestrian traffic-bearing areas

    MBCC Group is now Sika!

    Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

    www.bimobject.com/Sika

    MasterSeal Traffic 1500 waterproofing systems are composed of:

     – MasterSeal M 200, a one-component, moisture-curing polyurethane.

     – MasterSeal TC 225, a one-component aliphatic moisture-curing polyurethane.

     – MasterSeal TC 225 Tint Base

     Note: MasterSeal TC 225 Tint Base is intended for pedestrian use only and are not suitable for vehicular traffic. 

    For projects requiring primer, two choices are available:

     – MasterSeal P 222, a one-component solvent-based primer and sealer,

     – MasterSeal P 220, a two-component waterborne epoxy primer and sealer.

    Specification
    • PRODUCT HIGHLIGHTS • MasterSeal 941DR aggregate is free of respirable crystalline silica. • Primer coat not typically required which helps to reduce labor and material costs • Waterproof which helps to protect concrete from freeze/thaw damage; protects occupied areas below from water damage • Excellent chloride resistance provides protection against chloride intrusion; extends the life of reinforcing steel • Seamless elastomeric membrane offers excellent durability and superior abrasion resistance, has no seams that may result in leaks • Provides skid resistance to increase safety and offers excellent durability and superior abrasion resistance • Multiple systems available, making MasterSeal Traffic 1500 ideal for various vehicular or pedestrian traffic solutions • Repairable and recoatable to extend the useful life of the system • Four standard colors: gray, charcoal gray, tan and dark tan • For TC 225 Tint Base: 40 standard colors utilizing MasterSeal 900 color packs (Pedestrian use only) 

      VOC CONTENT • MasterSeal M 200: – Self-leveling grade: 196 g/L less water and exempt solvents – Flash/slope grade: 71.0 g/L less water and exempt solvents • MasterSeal TC 225: 209 g/L less water and exempt solvents.

    Technical specification
    • Unique ref.MasterSeal_Traffic_1500
    • Product familyMasterSeal® - Master Builders Solutions
    • Product groupVehicular Traffic Waterproofing Deck Coatings
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    Related
    • Material mainPolyurethane
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit