Parking interm. deck trafficable WP system - MasterSeal Traffic 2272
Fast curing, non-crack bridging car park deck coating system with short application times for ramps, intermediate decks and underground car parks
Primer: MasterTop P 617 RC
Wear coat: MasterSeal M 880
Topcoat: MasterSeal TC 681
Specification
Application of MasterSeal Traffic 2272 system from Master Builders Solutions [country] (or analogous) including primer, wear coat and topcoat with a minimum thickness of the system of 3,9 mm.
Required properties/approvals:
Capillary water absorption (EN 1062-3): less than 0.1 kg/m² · h0.5
Permeability to water vapour (EN ISO 7783-1; EN ISO 7783-2): Class III
Permeability to carbon dioxide (EN 1062-6): Sd > 50
Abrasion resistance (EN ISO 5470-1): less than 3000 mg
Impact resistance (EN ISO 6271-1): ≥ 4 Nm
Adhesion by pull-off test (EN 1542): > 2,0 N/mm
Reaction to fire (EN 13501-1): Bfl - s1
Skid resistance (EN 13036-4): Class III
OS8 according to RILI SIB 2001
CE mark according to EN 1504-2 and EN13813