Set your location and language to prioritise localised information. Continue
MasterTop 1234 - Decorative epoxy floor system
MBCC Group

MasterTop 1234 - Decorative epoxy floor system

MasterTop 1234 consists of a two-component 100% solids epoxy-resin binder with colored quartz aggregate. The colored quartz imparts a slip-resistant surface that can be varied by the applicator. It is applied over properly prepared surfaces to a thickness of 1/8" (3 mm) to 3/16" (5 mm).

Specification
  • PRODUCT HIGHLIGHTS • Broadcast system designed for ease of application • Temperature in-service range of 0–170° F (-18–76° C) ideal for hot and cold environments • 100% solids epoxy, VOC compliant and low odor • Broadcast finish as texture can be varied to meet customer’s needs • Colored quartz finish available in standard and custom blends • Epoxy resins for good chemical resistance 

    APPLICATIONS • Light- to medium-duty traffic areas • Commercial applications • Corridors • Restrooms and showers • Locker rooms • Auditoriums • Cafeterias • Laboratories 

    LOCATION • Interior 

    SUBSTRATE • Apply over new and existing concrete and toppings

Technical specification
  • Unique ref.MasterTop_1234
  • Collection setMasterTop® - Master Builders Solutions
  • CollectionEpoxy Resinous Flooring
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
Related
  • Material mainEpoxy
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings

Region availability

North America
Canada
Mexico
United States