Publish your products
Ucrete CS10 Hygienic Industrial Flooring
Ucrete CS10 Hygienic Industrial Flooring
    Archived

    Ucrete CS10 Hygienic Industrial Flooring

    MBCC Group is now Sika!

    Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

    www.bimobject.com/Sika

    Ucrete CS is a colour stable unique Heavy Duty resin floor with enhanced stain resistance, exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 130°C.

    Ucrete CS10 provides a light to medium textured protective floor finish suitable for applications in wet and dry process environments. It is dense and impervious providing the ideal floor finish for applications in the food and beverage, pharmaceutical and chemical industries and wherever a robust, long lived floor is required.

    Also available in an anti-static version, Ucrete CS10AS.

    BENEFITS

    • Colour stable: Ultraviolet light stable and enhanced stain resistance
    • Finishes: Matte
    • Slip-resistant: Textured surface suitable for wet and greasy environments
    • Air quality: Very low VOC emissions
    • Non-tainting: To foodstuff 5 hours after application
    • Fast return to service: Floors can be walked on after 3 hours and open to full use in food environments after 5 hours
    • Temperature and thermal shock resistance
    • Chemical resistance: Exceptional resistance to a wide range of chemicals
    • Impact resistance: Able to withstand severe impact loads
    •  Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or 3 day old polymer-modified screed without the use of special primers
    • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems
    • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 50 years, many of the older floors are still in service

    WIDELY USED IN THE FOLLOWING INDUSTRIES

    Food industry such as meat, fish, vegetables, bakery, confectionery chocolate, dairy, soft drinks, breweries, wineries, ready meals, ingredients (sauces, condiments, spices and sugar), vegetable oil processing.

    Chemical, pharmaceutical, engineering and textile industries.

    For more information or a free cured sample, please contact your local Master Builders Solutions representative.

    Specification
    • Substrate quality: Concrete substrate should be visibly dry and have a minimum tensile strength of 1,5 MPa.

      Colour Stable: Ultraviolet light stable and enhanced stain resistance.

      Fast Cure: Pedestrian traffic after 3 hours.

      Slip resistance: EN 13038-4 pendulum test (wet floor using 4S rubber): 45 – 50 Conformity to DIN51130: R11

      Thermal resistance: 

      • 4 mm thickness: Minimum Service Temperature (ºC): -15 ºC; Maximum Service Temperature (ºC): +70 ºC 
      • 6 mm thickness: Minimum Service Temperature (ºC): -25 ºC; Maximum Service Temperature (ºC): +80 ºC; Steam cleanable: Lightly 
      • 9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully

      Antistatic properties:

      Ucrete CS10AS is a 6mm system and complies with the requirements of EN1081, EN61340, DIN51953 and BS5958.

      Colours: Red, green, blue, grey, orange, yellow, cream, bright yellow, green/brown, light grey, light blue, light green.

    Technical specification
    • Unique ref.Ucrete_CS10
    • Product familyUcrete® - Master Builders Solutions
    • Product groupCementitious Urethane Resinous Flooring
    • TypeObject (single object)
    • Date of publishing2020-07-22
    • Edition number1
    Related
    • Material mainPolyurethane
    • Material secondaryOther
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes